PNG
IHDR
5~ cHRM z% u0 ` : o_F pHYs ?PiTXtXML:com.adobe.xmp
Adobe Photoshop CC 2015 (Windows)
2017-01-20T11:44:55-08:00
2017-06-30T13:20:26-07:00
2017-06-30T13:20:26-07:00
image/png
3
xmp.iid:a87742bf-1e6f-b340-bb58-19d96d3b3d29
adobe:docid:photoshop:86ec4423-5dd1-11e7-87dc-f38d28541847
xmp.did:33c81dff-fe0c-a24e-b5e9-ba54633bccac
created
xmp.iid:33c81dff-fe0c-a24e-b5e9-ba54633bccac
2017-01-20T11:44:55-08:00
Adobe Photoshop CC 2015 (Windows)
saved
xmp.iid:6cbbba00-8131-5647-bde5-3e8b51cb3b20
2017-06-30T13:20:26-07:00
Adobe Photoshop CC 2015 (Windows)
/
converted
from application/vnd.adobe.photoshop to image/png
derived
converted from application/vnd.adobe.photoshop to image/png
saved
xmp.iid:a87742bf-1e6f-b340-bb58-19d96d3b3d29
2017-06-30T13:20:26-07:00
Adobe Photoshop CC 2015 (Windows)
/
xmp.iid:6cbbba00-8131-5647-bde5-3e8b51cb3b20
xmp.did:33c81dff-fe0c-a24e-b5e9-ba54633bccac
xmp.did:33c81dff-fe0c-a24e-b5e9-ba54633bccac
1
720000/10000
720000/10000
2
65535
5898
275
ҍ :IDATx^ m[]UbmEP$jTB_LBl&jP#16Kޔ/4R3Ɨ{M"*e$Lb5(7>s>u>(\~nnnwT/j[.[6l-6awmt~s_l?na7<}=~~^K^_{/t{}{'}'&36ٍn-*p
n-&opم|FӟN/|KK{6o6~w~үʯ\oƥ7y7?s>s-~~__K/g!Aȶ3o?A<;mtkQ[!By>x#'~7~7//Uzmw/ѥnү_Kw.=[LL~7;1G˝K=z;>ߴűSby<)Oy{ۅX,"Ȣ3#!nqއ>߰,*?n-&h^ȇm;{/~ib@xH--.[mrym9,&x_u{@gkٟ?]=ec[TF7 ZL^7a1|3?zyomA'݅=bo!_;;??<\soy7EbOoXy[n-&;yB->CK_.MM/{祏菾mp[L~~w|w\=3y+_yb-ń_x+7cݘ?x5ϫ,*y͏{*i[9n-&y>pn.e9yΛo]>{g5-/{.}7}ӥ:,32]]2vӏ]PofofW}EG6OT^ѕ--bډv!ۿn=)x\>>섶z//]K?c?vT9˻Af~K=bc➊[[E%{^|~>mm,*ߵѭE.^ww?O|{>}3BhQQ',NbO[`&g_ʯʃG7`bNN`tNX`r
g]lys>s-OmýOPsS=t2wK?G;0;>emw=]^'2?_g?ͶO{!NR;=<]H'jmOyĉ?3!C#:S_#xJ7jם[[moo5}T~u[k!n-&7BgNG=cNY<ي=ĉ.&=͙qKKv bQd\bQ\X?~>볞_=[k n-&g{!!ys[4齦~|qrfjX}= v
N8>[NYm1q!x%XL|Kbb?
J OW]Eۿqt?%lyb_6mW6qk18ǖ~S{mw>.}{!NN}|J'rbaɇ'<4rB'Pg3൘_eNOs-̓:6<YL,r`!WE&G>//,*.^C}v~ܓ>xDƂa↪=qƟm'n~:ɽ۽^tŪZ$~K^Íu'TrQ/e{s1qB?8.۾//xA|Q
Y,][[џ3W>?ި}FW3n-&yooy7~77.n3@
U'ĺc;OJ'K
';C?'ނRI\@Vxd݉\.Röظˏ~-=s[ʫ +03B=|x#{Odԝ{c{,v!t2U_0XĶp Yz֥R(uoіM]d\4r?=Hw>X>ea-jzrFOW/˟?ecyύn-*w!n-&.F=vqNȃKnvXT
sOp/ħ_K{
:Y;?m>,(|3v?"ugbR¤Nb2diR.+bAnVZ$>K.E4'~'QzgG6_ZT.&BGm?P0]&BF۩{0HDoBXǽv>VՕ.sqSI |;Y>>П~,&v&{-(h]\/=s!|Pe˼Bmlv{*v*-)-&o]ooom.v!d[?/?]xn-*7 oIOd3?3{~ۉVv!& {!W\1''vbt2څ1r'7焇+xn~~a$Oʷ~^N3ȷ&v&-&݀˱v&Z 'BҸ˓!{$;%OP,r;_ѯ[TF;.6vI[kZQۅX˧Or_`{wx"V}R9?^:SQN"Qm[8)毝z
X;]^x67O[_m2^ߦNרmt*?FN= Ox]ȶ?BTB9A!Ij⇕#?#_-s"O2<ۡIn!#1YCk=t"OTwW{)ngba~C7`L~O%wҖ3hWvw,,&ހ<ڞOq[A?ywCmG>.O]>f}m駸S{e|
={ɼi1fx8{ bgO݀m19|)[XWi#:JyUD4A]S>S۟?na!`[v;l"`G>5-*?nZ,&,)?xp|ेVI.=BF\{ycDꝈ|L ~N}3ɮޣ
ϝIPt]Fڙgb~%_e:Q% wMhcia=_K?܂mF틉]y'?OySE/zoq/#]zO1z"3'RuXm2Y00^2N>~@{o~?v3)2I<
ue9cW#Y'jr*Ḻ̝ >kס^ZР'psLiG=Q?7ko6s_K`+6~ؓ}[]7@}Sk>osBv!^rۣ]&Դ]?<ԝ Us#ն2'͝ y;ހ2[=xUXT7@l,&=L,&}?KPDχJʶS>.